calcPageSize())"
/>
calcActive())">
Easy Altivar Drive
ATV310HU15N4E
SGDÂ 719.80
SGDÂ 199.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ATV310HU15N4E
Easy Altivar Drive
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easy Altivar Drive
SGDÂ 719.80
SGDÂ 199.00
Description
variable speed drive, Easy Altivar 310, 1.5kW, 2hp, 380 to 460V, 3 phase, without filter
Product Details
| Green Premium Label | Yes |
|---|---|
| Weight | 1.380 kg |
| Show Accessory | No |
| height | 16.000 cm |
| length | 19.300 cm |
| width | 17.270 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account