ATS22D75Q

ATS22, Soft Starter, Control 220V-power 230V (18.5kW)/400...440V(37kW)

1/1
ATS22D75Q

ATS22, Soft Starter, Control 220V-power 230V (18.5kW)/400...440V(37kW)

Commercial Reference
ATS22D75Q
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

ATS22, Soft Starter, Control 220V-power 230V (18.5kW)/400...440V(37kW)

Product Documents

Description

  • This soft starter can feed 3-phase asynchronous motors in supply line or delta connection.
  • It has a rating of 75A and 230V to 440V, a rated power up to 37kW (400V to 440V in supply line) and up to 75kW (440V in motor delta connection).
  • It is designed for simple and complex machines such as centrifugal and piston pumps, fans, screw compressors and material handling equipment.
  • Slim form factor improves versatility; allows mounting in frames of any kind of machines.
  • It features an Integrated bypass, this reduces noise and decreases heat dissipation.
  • Compatibility with SoMove software allows configurations and settings to be easily transferred, meaning spares can be quickly installed.
  • It provides smooth starting for your machinery, avoiding mechanical stresses and extending their service life.

Product details

  • Activity
    IDVSD
  • Part Number
    ATS22D75Q
  • Green Premium Label
    No
  • Show Accessory
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:ATS22, Soft Starter, Control 220V-power 230V (18.5kW)/400...440V(37kW)
Your Rating

* Required Field