APC rPDU ADV11 SM 0U 80/100A 415V 3PH
calcPageSize())"
/>
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Breaking Capacity | 25kA |
|---|---|
| Product or component type | PDU |
| Main Input Voltage | 415 V AC 3 PHASES |
| Input current limits | 100 A |
| Network frequency | 50/60 HZ |
| Main Output Voltage | 415 V AC 3 PHASES |
| Input Connection Type | IEC 309 100 A |
| Number of power socket outlets | 24 C13/C15/C19/C21 24C13/C15 |
| PDU type | SWITCHED METERED OUTLET |
| Protection type | CIRCUIT BREAKER |
| Number of rack unit | 0U |
| Mounting location | FRONTREAR |
| mounting mode | RACK-MOUNTED |
| Mounting position | VERTICAL |
| Height | 2030 MM |
| Width | 85 MM |
| Depth | 85 MM |
| Net weight | 22.8 KG |
| IP degree of protection | IP67 |
| Relative humidity | 5…90 % |
| Storage Relative Humidity | 5…95 % |
| Ambient air temperature for storage | -20…60 °C |
| Storage altitude | 0…15240 M |
| Operating altitude | 0...10000 FT |
| Ambient air temperature for operation | -5…60 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 232 CM |
| Package 1 Width | 35 CM |
| Package 1 Length | 16.5 CM |
| Package 1 Weight | 28.6 KG |
| Warranty (in months) | 36 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| PVC free | No |
| Silicone-free | Yes |
| Average percentage of recycled plastic content | 15 % |
| SCIP Number | 31346aed-552c-4a16-81d9-e683a383b6da |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Overview
| Breaking Capacity | 25kA |
|---|---|
| Product or component type | PDU |
| Main Input Voltage | 415 V AC 3 PHASES |
| Input current limits | 100 A |
| Network frequency | 50/60 HZ |
| Main Output Voltage | 415 V AC 3 PHASES |
| Input Connection Type | IEC 309 100 A |
| Number of power socket outlets | 24 C13/C15/C19/C21 24C13/C15 |
| PDU type | SWITCHED METERED OUTLET |
| Protection type | CIRCUIT BREAKER |
| Number of rack unit | 0U |
| Mounting location | FRONTREAR |
| mounting mode | RACK-MOUNTED |
| Mounting position | VERTICAL |
| Height | 2030 MM |
| Width | 85 MM |
| Depth | 85 MM |
| Net weight | 22.8 KG |
| IP degree of protection | IP67 |
| Relative humidity | 5…90 % |
| Storage Relative Humidity | 5…95 % |
| Ambient air temperature for storage | -20…60 °C |
| Storage altitude | 0…15240 M |
| Operating altitude | 0...10000 FT |
| Ambient air temperature for operation | -5…60 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 232 CM |
| Package 1 Width | 35 CM |
| Package 1 Length | 16.5 CM |
| Package 1 Weight | 28.6 KG |
| Warranty (in months) | 36 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| PVC free | No |
| Silicone-free | Yes |
| Average percentage of recycled plastic content | 15 % |
| SCIP Number | 31346aed-552c-4a16-81d9-e683a383b6da |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |