APC Smart-UPS X 1500VA Rack/Tower LCD 230V

SMX1500RMI2U
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This APC Smart-UPS is designed for IT managers or network administrators to maintain business uptime, data transfer and continuity during prolonged power outages.This is compatible with dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications.The Smart-UPS comes with a pair of tower-mounting stabilizing feet and rack-mounting brackets.The 3 switchable outlet groups allow more granular management of the power supplied to your devices.The Emergency Power Off feature enables the UPS to remotely shutdown during emergencies.The 1500VA line interactive 2U rack/tower UPS provides pure sine wave power to support critical electronics during power disruptions.The SMX UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty.The SMX comes with IEC 320 C14 input, 8x IEC 320 C13 outlets, and 2x IEC jumper cables.The UPS has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown.It comes with IEC 320 C14 input, 8x IEC 320 C13 outlets, and 2x IEC jumper cables.The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty.This uninterrupted power supply can connect to EcoStruxure IT or third-party centralized management platforms.The SMX UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty.

Product Details

Activity SPBPP
Part Number SMX1500RMI2U
Green Premium Label No
Show Accessory No
Product Type Smart UPS
Discount Percentage Between 0-10 %
height 24.600 cm
length 62.000 cm
width 58.900 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: APC Smart-UPS X 1500VA Rack/Tower LCD 230V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.