SMX750I
APC Smart-UPS X 750VA Rack/Tower LCD 230V
SMX750I
APC Smart-UPS X 750VA Rack/Tower LCD 230V
In stock
Commercial Reference
SMX750I
SGD 1,590.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
APC Smart-UPS X 750VA Rack/Tower LCD 230V
SGD 1,590.00
Description
- This APC Smart-UPS is designed for IT managers or network administrators to maintain business uptime, data transfer and continuity during prolonged power outages
- The 750VA line interactive 2U rack/tower UPS provides pure sine wave power to support critical electronics during power disruptions
- The SMX comes with IEC 320 C14 input, 8x IEC 320 C13 outlets, and 2x IEC jumper cables
- The UPS has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown
- It comes with IEC 320 C14 input, 8x IEC 320 C13 outlets, and 2x IEC jumper cables
- The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty
- This uninterrupted power supply can connect to EcoStruxure IT or third-party centralized management platforms
- The SMX UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty
- This is compatible with dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications
- The Smart-UPS comes with a pair of tower-mounting stabilizing feet and rack-mounting brackets
- The 1 switchable outlet groups allow more granular management of the power supplied to your devices
- The Emergency Power Off feature enables the UPS to remotely shutdown during emergencies
Product details
-
ActivitySPBPP
-
Part NumberSMX750I
-
Green Premium LabelNo
-
Show AccessoryNo
-
Product TypeSmart UPS
-
Discount PercentageBetween 0-10 %
more specification
less specification