SMX2200RMHV2U
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V
SMX2200RMHV2U
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V
In stock
Commercial Reference
SMX2200RMHV2U
SGD 4,660.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V
SGD 4,660.00
Description
- This APC Smart-UPS is designed for IT managers or network administrators to maintain business uptime, data transfer and continuity during prolonged power outages
- The 2200VA line interactive 2U rack/tower UPS provides pure sine wave power to support critical electronics during power disruptions
- The SMX comes with IEC 320 C20 input (includes BS1363A, IEC 320 C20 and Schuko CEE 7/EU1-16P power cords), 8x IEC 320 C13 and 1x IEC 320 C19 outlets
- The UPS has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown
- Connect to 10 of the SMX120RMBP2U external battery packs to increase the amount of time the UPS can provide battery power to devices (battery packs sold separately)
- Use the intuitive LCD interface and PowerChute software to configure settings and monitor usage
- This uninterrupted power supply can connect to EcoStruxure IT or third-party centralized management platforms
- The SMX2200RMHV2U converts from a tower or stand-alone UPS to a rack mount UPS, offering flexibility in various installations
- The SMX UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty
- This is compatible with dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications
- The Smart-UPS comes with a pair of tower-mounting stabilizing feet and rack-mounting brackets
- The 3 switchable outlet groups allow more granular management of the power supplied to your devices
- The Emergency Power Off feature enables the UPS to remotely shutdown during emergencies
Product details
-
ActivitySPBPP
-
Part NumberSMX2200RMHV2U
-
Green Premium LabelNo
-
Show AccessoryNo
-
Product TypeSmart UPS
-
Discount PercentageBetween 0-10 %
more specification
less specification