SMX1500RMI2U

APC Smart-UPS X 1500VA Rack/Tower LCD 230V

1/1
SMX1500RMI2U

APC Smart-UPS X 1500VA Rack/Tower LCD 230V

In stock
Commercial Reference
SMX1500RMI2U
SGD 2,905.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

APC Smart-UPS X 1500VA Rack/Tower LCD 230V

SGD 2,905.00

Description

  • This APC Smart-UPS is designed for IT managers or network administrators to maintain business uptime, data transfer and continuity during prolonged power outages
  • The 1500VA line interactive 2U rack/tower UPS provides pure sine wave power to support critical electronics during power disruptions
  • The SMX comes with IEC 320 C14 input, 8x IEC 320 C13 outlets, and 2x IEC jumper cables
  • The UPS has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown
  • It comes with IEC 320 C14 input, 8x IEC 320 C13 outlets, and 2x IEC jumper cables
  • The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty
  • This uninterrupted power supply can connect to EcoStruxure IT or third-party centralized management platforms
  • The SMX UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty
  • This is compatible with dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications
  • The Smart-UPS comes with a pair of tower-mounting stabilizing feet and rack-mounting brackets
  • The 3 switchable outlet groups allow more granular management of the power supplied to your devices
  • The Emergency Power Off feature enables the UPS to remotely shutdown during emergencies

Product details

  • Activity
    SPBPP
  • Part Number
    SMX1500RMI2U
  • Green Premium Label
    No
  • Show Accessory
    No
  • Product Type
    Smart UPS
  • Discount Percentage
    Between 0-10 %
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:APC Smart-UPS X 1500VA Rack/Tower LCD 230V
Your Rating

* Required Field