calcPageSize())"
/>
calcActive())">
APC Smart-UPS Ultra, 3000VA 240V 1U, with Lithium-Ion Battery, with Network Management Card Embedded
SRTL3KRM1UINC
SGDÂ 6,853.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
SRTL3KRM1UINC
APC Smart-UPS Ultra, 3000VA 240V 1U, with Lithium-Ion Battery, with Network Management Card Embedded
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Smart-UPS Ultra, 3000VA 240V 1U, with Lithium-Ion Battery, with Network Management Card Embedded
SGDÂ 6,853.00
Description
This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity.Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications.This 3kVA on-line 1U rackmount UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions.The SRTL delivers clean power with zero transfer time for critical or sensitive devices.The SRTL comes with IEC Inlet, 3x IEC C13 and 2x IEC C19 outlets.This Smart-UPS has an embedded Network Management Card for UPS network-based monitoring and management.The UPS comes with PowerChute Serial Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters.The UPS can connect to EcoStruxure IT or third-party centralized management platforms.The UPS has a 5-year warranty on the UPS and Lithium-ion battery.The SRTL delivers clean power with zero transfer time for critical or sensitive devices.
Product Details
| Activity | SPBPP |
|---|---|
| Part Number | SRTL3KRM1UINC |
| Green Premium Label | No |
| Show Accessory | No |
| Product Type | Smart UPS |
| Discount Percentage | Between 0-10 % |
| height | 27.8 cm |
| length | 76.4 cm |
| width | 56.4 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account