SRTL3000RM4UXLI

APC Smart-UPS SRT Lithium Ion 3000VA RM 4U 230V Long Runtime. [SRT3000UXI-LIx1, XBP48RM2U-LIx1]

1/1
SRTL3000RM4UXLI

APC Smart-UPS SRT Lithium Ion 3000VA RM 4U 230V Long Runtime. [SRT3000UXI-LIx1, XBP48RM2U-LIx1]

In stock
Commercial Reference
SRTL3000RM4UXLI
SGD 9,580.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

APC Smart-UPS SRT Lithium Ion 3000VA RM 4U 230V Long Runtime. [SRT3000UXI-LIx1, XBP48RM2U-LIx1]

SGD 9,580.00

Description

  • At 2700W/3000VA this Smart-UPS On-Line Lithium-Ion battery backup system provides high-density, double conversion on-line pure sine wave power
  • In addition to cleaner, quieter power protection, this UPS is only around half size and weight of comparable UPS systems with similar runtime and has flexible rack and tower installation options
  • A new extended runtime battery pack provides longer runtime in a small 2U footprint while tripling the life expectancy of the UPS
  • SRTL 1-3kVA UPSs with this rong runtime battery pack is perfect for applications critical for runtime

Product details

  • Activity
    SPBPP
  • Part Number
    SRTL3000RM4UXLI
  • Green Premium Label
    No
  • Show Accessory
    No
  • Product Type
    Smart Lithium Ion
  • Discount Percentage
    Between 0-10 %
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:APC Smart-UPS SRT Lithium Ion 3000VA RM 4U 230V Long Runtime. [SRT3000UXI-LIx1, XBP48RM2U-LIx1]
Your Rating

* Required Field