SRTL1500RMXLI
APC Smart-UPS SRT Li-Ion 1500VA RM 230V (SRT1500UXI-LI + XBP48RM1U-LI)
SRTL1500RMXLI
APC Smart-UPS SRT Li-Ion 1500VA RM 230V (SRT1500UXI-LI + XBP48RM1U-LI)
In stock
Commercial Reference
SRTL1500RMXLI
SGD 5,830.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
APC Smart-UPS SRT Li-Ion 1500VA RM 230V (SRT1500UXI-LI + XBP48RM1U-LI)
SGD 5,830.00
Description
- This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity
- This 1500VA on-line 3U rackmount UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions
- It comes with IEC 320 C14 input and 8x IEC 320 C13 outlets
- It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown
- The UPS can connect to EcoStruxure IT or third-party centralized management platforms
- The UPS has a 5-year warranty on the UPS and Lithium-ion battery
Product details
-
ActivitySPBPP
-
Part NumberSRTL1500RMXLI
-
Green Premium LabelNo
-
Show AccessoryNo
-
Product TypeSmart Lithium Ion
-
Discount PercentageBetween 0-10 %
more specification
less specification