SRT5KXLI
APC Smart-UPS SRT 5000VA 230V
SRT5KXLI
APC Smart-UPS SRT 5000VA 230V
In stock
Commercial Reference
SRT5KXLI
SGD 8,655.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
APC Smart-UPS SRT 5000VA 230V
SGD 8,655.00
Description
- This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity
- This 5kVA on-line tower UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions
- It comes with hard wire 3-wire (1P+N+E) input, 6x IEC 320 C13 and 4x IEC 320 C19 outlets, and 2x IEC jumper cables
- The UPS has an embedded Network Management Card for UPS network-based monitoring and management
- The UPS comes with PowerChute Network Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters
- It has an additional SmartSlot for optional accessory card such as Dry Contact I/O card
- The UPS can connect to EcoStruxure IT or third-party centralized management platforms
- The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty
- The UPS is compatible with SRTRK2 (4-post) and SRTRK3 (2-post) rail kits sold separately
Product details
-
ActivitySPBPP
-
Part NumberSRT5KXLI
-
Green Premium LabelNo
-
Show AccessoryNo
-
Product TypeSmart UPS
-
Discount PercentageBetween 0-10 %
more specification
less specification