SRT1500RMXLI

APC Smart-UPS SRT 1500VA RM 230V

1/1
SRT1500RMXLI

APC Smart-UPS SRT 1500VA RM 230V

In stock
Commercial Reference
SRT1500RMXLI
SGD 3,125.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

APC Smart-UPS SRT 1500VA RM 230V

SGD 3,125.00

Description

  • This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity
  • This 1500VA on-line 2U rackmount UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions
  • It comes with IEC 320 C14 input and 6x IEC 320 C13 outlets
  • It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown
  • The UPS can connect to EcoStruxure IT or third-party centralized management platforms
  • The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty

Product details

  • Activity
    SPBPP
  • Part Number
    SRT1500RMXLI
  • Green Premium Label
    No
  • Show Accessory
    No
  • Product Type
    Smart UPS
  • Discount Percentage
    Between 0-10 %
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:APC Smart-UPS SRT 1500VA RM 230V
Your Rating

* Required Field