SRT1000RMXLI
APC Smart-UPS SRT 1000VA RM 230V
SRT1000RMXLI
APC Smart-UPS SRT 1000VA RM 230V
In stock
Commercial Reference
SRT1000RMXLI
SGD 2,935.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
APC Smart-UPS SRT 1000VA RM 230V
SGD 2,935.00
Description
- This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity
- This 1000VA on-line 2U rackmount UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions
- It comes with IEC 320 C14, BS1363A British and Schuko CEE 7/EU1-16P inputs, and 6x IEC 320 C13 outlets
- It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown
- The UPS can connect to EcoStruxure IT or third-party centralized management platforms
- The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty
Product details
-
ActivitySPBPP
-
Part NumberSRT1000RMXLI
-
Green Premium LabelNo
-
Show AccessoryNo
-
Product TypeSmart UPS
-
Discount PercentageBetween 0-10 %
more specification
less specification