SRT10KRMXLI

APC Smart-UPS SRT 10000VA RM 230V

1/1
SRT10KRMXLI

APC Smart-UPS SRT 10000VA RM 230V

In stock
Commercial Reference
SRT10KRMXLI
SGD 14,195.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

APC Smart-UPS SRT 10000VA RM 230V

SGD 14,195.00

Description

  • This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity
  • This 10kVA on-line 6U rackmount UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions
  • It comes with hard wire 3-wire(1P+N+E)/5-wire(3P+N+E) input, 6x IEC 320 C13 and 4x IEC 60320 C19 outlets, and 3x IEC jumper cables
  • The UPS has an embedded Network Management Card for UPS network-based monitoring and management
  • The UPS comes with PowerChute Network Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters
  • It has an additional SmartSlot for optional accessory card such as Dry Contact I/O card
  • The UPS can connect to EcoStruxure IT or third-party centralized management platforms
  • The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty

Product details

  • Activity
    SPBPP
  • Part Number
    SRT10KRMXLI
  • Green Premium Label
    No
  • Show Accessory
    No
  • Product Type
    Smart UPS
  • Discount Percentage
    Between 0-10 %
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:APC Smart-UPS SRT 10000VA RM 230V
Your Rating

* Required Field