SC450RMi1U
APC Smart-UPS SC, 280 Watts / 450 VA,Input 230V / Output 230V, Interface Port DB-9 RS-232, Rack Height 1 U
SC450RMi1U
APC Smart-UPS SC, 280 Watts / 450 VA,Input 230V / Output 230V, Interface Port DB-9 RS-232, Rack Height 1 U
In stock
Commercial Reference
SC450RMi1U
SGD 733.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
APC Smart-UPS SC, 280 Watts / 450 VA,Input 230V / Output 230V, Interface Port DB-9 RS-232, Rack Height 1 U
SGD 733.00
Description
- This product is part of the Smart-UPS range, an intelligent and efficient network power protection offer from entry-level to scalable runtime
- This 450VA/280W line-interactive UPS provides pure sine wave power to support critical electronics during power disruptions
- The 1U rackmount SC features network grade protection, live swappable batteries, and built-in data line protection
- It comes with IEC 320 C14 input, 4x IEC 320 C13 outlets and 2x IEC jumpers
- The UPS has a 2-year warranty
- Its dimensions are 383mm (depth) x 44mm (height) x 432mm (width) and weighs 10
- 18kg
- Ideal for networking equipment and POS devices
- It conforms to C-Tick, CE, EAC, GOST, TISI, and VDE
- Designed for small and medium businesses looking to protect networking equipment and point-of-sale (POS) devices from power disturbances and outages
Product details
-
ActivitySPBPP
-
Part NumberSC450RMi1U
-
Green Premium LabelNo
-
Show AccessoryNo
-
Product TypeSmart UPS
-
Discount PercentageBetween 0-10 %
more specification
less specification