APC Smart-UPS SRT 192V 8kVA and 10kVA Battery Pack

SRT192BP2
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This APC Smart-UPS battery pack connected with SRT On-Line UPS, provides extended runtime to SRT mission critical applications.This 192V SRT extendable runtime battery pack is compatible with 8kVA/10kVA SRT Smart-UPS extended runtime models.Ideal for Smart-UPS on-line mission critical applications.Embedded monitoring at the cell, module, and cabinet level provides data of battery runtime and health.It is a lead-acid battery with a 2-year warranty.It is a lead-acid battery with a 2-year warranty.Its dimensions are 683mm (depth) x 432mm (height) x 130mm (width) and weighs 91.0kg.Ideal for Smart-UPS on-line mission critical applications.

Product Details

Activity SPBPP
Part Number SRT192BP2
Green Premium Label No
Show Accessory No
Product Type Smart UPS
Discount Percentage Between 0-10 %
height 42.000 cm
length 60.000 cm
width 100.000 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account