APC Smart-UPS SRT 1500VA 230V

SRT1500XLI
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity.The UPS is compatible with SRTRK4 (4-post) and SRTRK3 (2-post) rail kits sold separately.This 1500VA on-line tower UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions.The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty.It comes with IEC 320 C14 input and 6x IEC 320 C13 outlets.It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown.The UPS can connect to EcoStruxure IT or third-party centralized management platforms.The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty.

Product Details

Part Number SRT1500XLI
Green Premium Label No
Show Accessory No
Product Type Smart UPS
tax text on product card Excl. Tax
Discount Percentage Between 0-10 %
height 24.5 cm
length 59.5 cm
width 69.0 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account