APC Smart-UPS SRT 1000VA 230V

SRT1000XLI
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity.The UPS is compatible with SRTRK4 (4-post) and SRTRK3 (2-post) rail kits sold separately.This 1000VA on-line tower UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions.The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty.It comes with 1x IEC 320 C14 input and 6x IEC 320 C13 outlets.It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown.The UPS can connect to EcoStruxure IT or third-party centralized management platforms.The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty.

Product Details

Part Number SRT1000XLI
Green Premium Label No
Weight 29.6 kg
Show Accessory No
Product Type Smart UPS
tax text on product card Excl. Tax
Discount Percentage Between 0-10 %
height 24.5 cm
length 59.5 cm
width 69.0 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: APC Smart-UPS SRT 1000VA 230V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.