calcActive())">
APC Smart-UPS 3000VA LCD RM 2U 230V with SmartConnect
SMT3000RMI2UC
SGDÂ 3,730.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SMT3000RMI2UC
APC Smart-UPS 3000VA LCD RM 2U 230V with SmartConnect
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Smart-UPS 3000VA LCD RM 2U 230V with SmartConnect
SGDÂ 3,730.00
Description
This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity.The SMT UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty.It is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications.The 3kVA line interactive 2U rackmount UPS provides pure sine wave power to support critical electronics during power disruptions.It provides surge protection against lightning strikes, power sags, brownouts and surges.It comes with IEC 320 C20 input, BS1363A British and Schuko CEE 7/EU1-16P input cables, 8 IEC 320 C13 and 1 IEC 320 C19 outlets, and 3 IEC jumper cables.It offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions.It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown.The UPS can connect to EcoStruxure IT or third-party centralized management platforms.It provides surge protection against lightning strikes, power sags, brownouts and surges.
Product Details
Part Number | SMT3000RMI2UC |
---|---|
Green Premium Label | No |
Weight | 51.7 |
Show Accessory | No |
Product Type | Smart UPS |
tax text on product card | Excl. Tax |
Discount Percentage | Between 0-10 % |
height | 98.044 cm |
length | 25.400 cm |
width | 59.995 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account