APC Smart-UPS C 3000VA 2U Rack mountable LCD 230V

SMC3000I
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This APC Smart-UPS is designed for small to medium business users to maintain business uptime and continuity.This UPS provides surge protection against lightning strikes, power sags, brownouts and surges.This is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications.This 3kVA line interactive tower UPS provides pure sine wave power to support critical electronics during power disruptions.The SMC has built-in lead-acid battery and is covered by a 2-year UPS warranty.The UPS comes with IEC 320 C20 input, 8x IEC 320 C13 and 1x IEC 320 C19 outlets.The Smart-UPS C has an intuitive graphic LCD interface.This UPS has built-in lead-acid battery and is covered by a 2-year UPS warranty.This line interactive UPS operates in green mode for high operating efficiency.The SMC has built-in lead-acid battery and is covered by a 2-year UPS warranty.

Product Details

Activity SPBPP
Part Number SMC3000I
Green Premium Label No
Show Accessory No
Product Type Smart UPS
Discount Percentage Between 0-10 %
height 76.2 cm
length 38.1 cm
width 69.9 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account