SMC3000I
APC Smart-UPS C 3000VA 2U Rack mountable LCD 230V
SMC3000I
APC Smart-UPS C 3000VA 2U Rack mountable LCD 230V
In stock
Commercial Reference
SMC3000I
SGD 2,685.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
APC Smart-UPS C 3000VA 2U Rack mountable LCD 230V
SGD 2,685.00
Description
- This APC Smart-UPS is designed for small to medium business users to maintain business uptime and continuity
- This 3kVA line interactive tower UPS provides pure sine wave power to support critical electronics during power disruptions
- The UPS comes with IEC 320 C20 input, 8x IEC 320 C13 and 1x IEC 320 C19 outlets
- The Smart-UPS C has an intuitive graphic LCD interface
- This UPS has built-in lead-acid battery and is covered by a 2-year UPS warranty
- This line interactive UPS operates in green mode for high operating efficiency
- The SMC has built-in lead-acid battery and is covered by a 2-year UPS warranty
- This UPS provides surge protection against lightning strikes, power sags, brownouts and surges
- This is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications
Product details
-
ActivitySPBPP
-
Part NumberSMC3000I
-
Green Premium LabelNo
-
Show AccessoryNo
-
Product TypeSmart UPS
-
Discount PercentageBetween 0-10 %
more specification
less specification