SMC1500I-2UC
APC Smart-UPS C 1500VA LCD RM 2U 230V with SmartConnect
SMC1500I-2UC
APC Smart-UPS C 1500VA LCD RM 2U 230V with SmartConnect
In stock
Commercial Reference
SMC1500I-2UC
SGD 1,525.00
Excl. Tax
to see your company prices. Prices vary for your region.
UPS
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
APC Smart-UPS C 1500VA LCD RM 2U 230V with SmartConnect
SGD 1,525.00
Product details
-
Part NumberSMC1500I-2UC
-
Green Premium LabelNo
-
Weight31.91 kg
-
Show AccessoryNo
-
Product TypeSmart UPS
-
tax text on product cardExcl. Tax
-
Discount PercentageBetween 0-10 %
more specification
less specification