APC Smart-UPS C 1000VA LCD 230V with SmartConnect
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Smart-UPS C 1000VA LCD 230V with SmartConnect
Excl. Tax
Excl. Tax
Product Details
Part Number | SMC1000IC |
---|---|
Green Premium Label | No |
Weight | 19.55 kg |
Show Accessory | No |
Product Type | Smart UPS |
tax text on product card | Excl. Tax |
Discount Percentage | Between 0-10 % |