SMC1000I-2U
APC Smart-UPS C 1000VA 2U Rack mountable LCD 230V
SMC1000I-2U
APC Smart-UPS C 1000VA 2U Rack mountable LCD 230V
In stock
Commercial Reference
SMC1000I-2U
SGD 1,150.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
APC Smart-UPS C 1000VA 2U Rack mountable LCD 230V
SGD 1,150.00
Description
- This APC Smart-UPS is designed for small to medium business owners to maintain business uptime and continuity
- This 1000VA line interactive 2U rackmount UPS provides pure sine wave power to support critical electronics during power disruptions
- The UPS comes with IEC 320 C14 input, 4x IEC 320 C13 outlets, and 2x IEC jumper cables
- The Smart-UPS C has an intuitive graphic LCD interface
- This UPS has built-in lead-acid battery and is covered by a 2-year UPS warranty
- This line interactive UPS operates in green mode for high operating efficiency
- The SMC has a 2-year warranty, and comes with a built-in lead-acid battery
- This UPS provides surge protection against lightning strikes, power sags, brownouts and surges
- This is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications
- Designed for small offices or small business owners to maintain a core network and business communication
Product details
-
ActivitySPBPP
-
Part NumberSMC1000I-2U
-
Green Premium LabelNo
-
Show AccessoryNo
-
Product TypeSmart UPS
-
Discount PercentageBetween 0-10 %
more specification
less specification