SMT750RMI2U
APC Smart-UPS 750VA LCD RM 2U 230V
SMT750RMI2U
APC Smart-UPS 750VA LCD RM 2U 230V
In stock
Commercial Reference
SMT750RMI2U
SGD 1,340.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
APC Smart-UPS 750VA LCD RM 2U 230V
SGD 1,340.00
Description
- This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity
- The 750VA line interactive 2U rackmount UPS provides pure sine wave power to support critical electronics during power disruptions
- It comes with IEC 320 C14 input, 4x IEC 320 C13 outlets, and 2x IEC jumper cables
- It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown
- The UPS can connect to EcoStruxure IT or third-party centralized management platforms
- It provides surge protection against lightning strikes, power sags, brownouts and surges
- The SMT UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty
- It is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications
Product details
-
ActivitySPBPP
-
Part NumberSMT750RMI2U
-
Green Premium LabelNo
-
Show AccessoryNo
-
Product TypeSmart UPS
-
Discount PercentageBetween 0-10 %
more specification
less specification