SMT750I

APC Smart-UPS 750VA LCD 230V

1/1
SMT750I

APC Smart-UPS 750VA LCD 230V

In stock
Commercial Reference
SMT750I
SGD 1,065.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

APC Smart-UPS 750VA LCD 230V

SGD 1,065.00

Description

  • This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity
  • The 750VA line interactive tower UPS provides pure sine wave power to support critical electronics during power disruptions
  • It comes with IEC 320 C14 input, 6x IEC 320 C13 outlets, and 2x IEC jumper cables
  • It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown
  • The UPS can connect to EcoStruxure IT or third-party centralized management platforms
  • It provides surge protection against lightning strikes, power sags, brownouts and surges
  • The SMT UPS has a 3-year warranty, and built-in lead-acid battery has a 2-year warranty
  • It is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications

Product details

  • Activity
    SPBPP
  • Part Number
    SMT750I
  • Green Premium Label
    No
  • Show Accessory
    No
  • Product Type
    Smart UPS
  • Discount Percentage
    Between 0-10 %
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:APC Smart-UPS 750VA LCD 230V
Your Rating

* Required Field