SMT3000RMI2UC
APC Smart-UPS 3000VA LCD RM 2U 230V with SmartConnect
SMT3000RMI2UC
APC Smart-UPS 3000VA LCD RM 2U 230V with SmartConnect
In stock
Commercial Reference
SMT3000RMI2UC
SGD 5,070.00
Excl. Tax
to see your company prices. Prices vary for your region.
UPS
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
APC Smart-UPS 3000VA LCD RM 2U 230V with SmartConnect
SGD 5,070.00
Product details
-
Part NumberSMT3000RMI2UC
-
Green Premium LabelNo
-
Weight51.7
-
Show AccessoryNo
-
Product TypeSmart UPS
-
tax text on product cardExcl. Tax
-
Discount PercentageBetween 0-10 %
more specification
less specification