SMT1500RMI1U
APC Smart-UPS 1500VA LCD RM 1U 230V
SMT1500RMI1U
APC Smart-UPS 1500VA LCD RM 1U 230V
In stock
Commercial Reference
SMT1500RMI1U
SGD 3,060.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
APC Smart-UPS 1500VA LCD RM 1U 230V
SGD 3,060.00
Product details
-
ActivitySPBPP
-
Part NumberSMT1500RMI1U
-
Green Premium LabelNo
-
Show AccessoryNo
-
Product TypeSmart UPS
-
Discount PercentageBetween 0-10 %
more specification
less specification