calcActive())">
APC NetShelter Rack Automatic Transfer Switch, 1U, 16A, 230V, 2 C20 IN, 8 C13, 1 C19 OUT, 50/60Hz
AP4423A
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

AP4423A
APC NetShelter Rack Automatic Transfer Switch, 1U, 16A, 230V, 2 C20 IN, 8 C13, 1 C19 OUT, 50/60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
APC NetShelter Rack Automatic Transfer Switch (ATS) AP4423A is the Fifth-Generation range of high availability switches offering greater control of your IT equipment from Cloud to Edge.With Industry leading reliability, agility, and manageability the APC NetShelter Rack ATS provides redundant power to single-corded equipment loads in the IT rack.AP4423A is single phase 1U Rack ATS with 16A rated current, 230V rated voltage and 3700VA load capacity.It comes with 2 IEC C20 inlet and 8 IEC C13, 1 IEC C19 outlet sockets.This has been upgraded with APC NMC3 and various technical advancements for network port sharing, environmental monitoring and enhanced security.It has 2-years of standard warranty and 5-years of extended warranty for peace of mind and use for years to come.Users can access and configure Rack ATS through secure Web UI, SNMP, CLI and are fully compatible with EcoStruxure IT.
Product Details
Activity | SPRSY |
---|---|
Part Number | AP4423A |
Green Premium Label | No |
Show Accessory | No |
Product Type | ATS |
Discount Percentage | Between 0-10 % |
height | 12.000 cm |
length | 60.000 cm |
width | 35.500 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account