SRVL48RMBP2U
APC Easy UPS SRVL 48V 2400Wh Li-Ion External Battery Pack
SRVL48RMBP2U
APC Easy UPS SRVL 48V 2400Wh Li-Ion External Battery Pack
In stock
Commercial Reference
SRVL48RMBP2U
SGD 3,380.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
APC Easy UPS SRVL 48V 2400Wh Li-Ion External Battery Pack
SGD 3,380.00
Description
- Li-Ion External Battery Pack Lithiun-ion external attery pack has a lifetime of eight to ten years which offers reliable support and extends the useful life of your UPS
- 48V 2400Wh for Easy UPS Li-Ion Online 1/2/3 KVA extended runtime model support Longer runtime and faster recharge time compared to VRLA generation
- Its dimensions are 438mm (width) x 616mm (depth) x 86mm (height) 2U in total
- The net weighs is 28
- 3kg
- CE, UKCA, UN 38
- 3, IEC 62040-1, IEC 62619 Rail kit option is available
- Rack-mount type
Product details
-
ActivitySPBPP
-
Part NumberSRVL48RMBP2U
-
Green Premium LabelNo
-
Show AccessoryNo
-
Product TypeExternal Battery
-
Discount PercentageBetween 0-10 %
more specification
less specification