SRV20KRILRK
APC Easy UPS On-Line SRV RM 20kVA 230V with Rail kit Batt pack
SRV20KRILRK
APC Easy UPS On-Line SRV RM 20kVA 230V with Rail kit Batt pack
In stock
Commercial Reference
SRV20KRILRK
SGD 13,405.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
APC Easy UPS On-Line SRV RM 20kVA 230V with Rail kit Batt pack
SGD 13,405.00
Description
- This APC Single phase Easy UPS is designed for IT professionals or network administrators to maintain business uptime and continuity
- This 20kVA double-conversion on-line 9U rackmount UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions
- The SRV comes with hard wire 3-wire(1P+N+E) and 5-wire(3P+N+E) inputs, and 3-wire(1P+N+E) outlet
- The On-Line UPS has a intelligent card slot for optional Network Management Card (AP9544, SRVSMB001, VGL9601l) that enables network-based UPS monitoring and management
- The UPS can connect to EcoStruxure IT or third-party centralized management platforms
- The Built-in automatic and manual bypass provide seamless power to the load even in the event of an internal detected fault or error in UPS
- The UPS and the built-in lead-acid battery has a 2-year warranty
- Ideal for small data centers, manufacturing facilities, computer rooms, network storage devices, telecommunication, and healthcare IT
Product details
-
ActivitySPBPP
-
Part NumberSRV20KRILRK
-
Green Premium LabelNo
-
Show AccessoryNo
-
Product TypeEasy UPS
-
Discount PercentageBetween 0-10 %
more specification
less specification