SRV1KRI-E
APC Easy UPS On-Line SRV RM 1000VA 900W 230V
SRV1KRI-E
APC Easy UPS On-Line SRV RM 1000VA 900W 230V
In stock
Commercial Reference
SRV1KRI-E
SGD 835.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
APC Easy UPS On-Line SRV RM 1000VA 900W 230V
SGD 835.00
Description
- This APC Single phase Easy UPS is designed for IT professionals or network administrators to maintain business uptime and continuity
- This 1000VA double-conversion on-line 2U rackmount UPS provides pure sine wave power to support critical electronics during power disruptions
- The SRV comes with IEC 320 C14 input and 3x IEC 320 C13 outlets
- The On-Line UPS has a intelligent card slot for optional Network Management Card (AP9544, SRVSMB001, VGL9601l) that enables network-based UPS monitoring and management
- The UPS can connect to EcoStruxure IT or third-party centralized management platforms
- The Built-in automatic and manual bypass provide seamless power to the load even in the event of an internal detected fault or error in UPS
- The SRV UPS is compatible with replacement battery cartridge APCRBCV200
- The UPS is compatible with SRVRK1 rail kit sold separately
- The UPS and the built-in lead-acid battery has a 2-year warranty
- Ideal for small data centers, manufacturing facilities, computer rooms, network storage devices, telecommunication, and healthcare IT
Product details
-
ActivitySPBPP
-
Part NumberSRV1KRI-E
-
Green Premium LabelNo
-
Show AccessoryNo
-
Product TypeEasy UPS
-
Discount PercentageBetween 0-10 %
more specification
less specification