APC EASY UPS BV 800VA, AVR, Universal Outlet, 230V

BV800I-MS
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This APC Easy UPS provides power protection for unstable power conditions in homes and small offices, ensuring consistent and reliable connectivity at the most critical moments.This UPS has a 2-year warranty and CE product certification.The 800VA floor/wall mount UPS has 4 total outlets, all of which provide battery back up and surge protection.It has a surge energy rating of 156 Joules.It features Automatic Voltage Regulation to correct voltage dips and surges to proper levels.

Product Details

Part Number BV800I-MS
Green Premium Label No
Weight 5.6 kg
Show Accessory No
Product Type UPS
tax text on product card Excl. Tax
Discount Percentage Between 0-10 %
height 23.7 cm
length 14.3 cm
width 37.3 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: APC EASY UPS BV 800VA, AVR, Universal Outlet, 230V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.