calcActive())">
APC EASY UPS BV 650VA, AVR, Universal Outlet, 230V
BV650I-MS
SGDÂ 109.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BV650I-MS
APC EASY UPS BV 650VA, AVR, Universal Outlet, 230V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC EASY UPS BV 650VA, AVR, Universal Outlet, 230V
SGDÂ 109.00
Description
This APC Easy UPS provides power protection for unstable power conditions in homes and small offices, ensuring consistent and reliable connectivity at the most critical moments.This UPS has a 2-year warranty and CE product certification.The 650VA floor/wall mount UPS has 4 total outlets, all of which provide battery back up and surge protection.It has a surge energy rating of 156 Joules.It features Automatic Voltage Regulation to correct voltage dips and surges to proper levels.
Product Details
Part Number | BV650I-MS |
---|---|
Green Premium Label | No |
Weight | 4.8 kg |
Show Accessory | No |
Product Type | UPS |
tax text on product card | Excl. Tax |
Discount Percentage | Between 0-10 % |
height | 23.7 cm |
length | 14.3 cm |
width | 37.3 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review