calcPageSize())"
/>
calcActive())">
APC Easy Rack PDU, Metered, 0U, 1 Phase, 7.4kW, 230V, 32A, 20 x C13 and 4 x C19 outlets, IEC60309 2P+E inlet
EPDU1132M
SGDÂ 619.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
EPDU1132M
APC Easy Rack PDU, Metered, 0U, 1 Phase, 7.4kW, 230V, 32A, 20 x C13 and 4 x C19 outlets, IEC60309 2P+E inlet
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Easy Rack PDU, Metered, 0U, 1 Phase, 7.4kW, 230V, 32A, 20 x C13 and 4 x C19 outlets, IEC60309 2P+E inlet
SGDÂ 619.00
Description
APC Easy Metered Rack PDU EPDU1132M is Easy-to-install and easy-to-use PDU, making rack power distribution easy and intelligent.Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released.The packaging includes installation guide, user manual toolless mounting kit and vertical mounting brackets for quick and easy mounting in the enclosure.This can operate from -5 to +45C temperation range and comes with 1 year of standard warranty.This provides real-time remote monitoring, power management of connected loads, and much more features than the average power strip.Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits.EPDU1132M has IEC 60309 16A 2P+E type inlet, twenty IEC C13 and four IEC C19 type outlet sockets.This is integrated with Hydraulic-magnetic circuit breakers (in units with 32A input current).This is vertical rack mountable PDU in ultra light weight and smart, multifunctional new designed display.Easily mounts vertically in racks or enclosures and occupies zero U of valuable rack space, which allows more equipment in the rack.Full-featured user friendly network management web interface provides standards-based management via Web, SNMP, and Command Line Interface.Allows users to access, configure, and manage units from remote locations to save valuable time.Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits.
Product Details
| Activity | SPRSY |
|---|---|
| Part Number | EPDU1132M |
| Green Premium Label | Yes |
| Show Accessory | No |
| Product Type | Rack PDU |
| height | 132 cm |
| length | 16 cm |
| width | 11 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account