BK650-AS
APC Back-UPS CS, 400 Watts / 650 VA,Input 230V / Output 230V, Interface Port DB-9 RS-232, USB
BK650-AS
APC Back-UPS CS, 400 Watts / 650 VA,Input 230V / Output 230V, Interface Port DB-9 RS-232, USB
In stock
Commercial Reference
BK650-AS
SGD 305.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
APC Back-UPS CS, 400 Watts / 650 VA,Input 230V / Output 230V, Interface Port DB-9 RS-232, USB
SGD 305.00
Description
- This product is part of the Back-UPS range
- The BK650-AS features a total of 4 power outlets, one of which is surge only
- Its runtime at 100W is 35 minutes
- It provides data line protection with a RJ45 analog phone line for phone or fax or modem or DSL
- Its dimensions are 16
- 5 x 9
- 1 x 28
- 4 cm and 6
- 04 kg The BK650-AS ensures office systems and their valuable data are protected from dangerous power surges, spikes and blackouts
Product details
-
ActivitySPPPP
-
Part NumberBK650-AS
-
Green Premium LabelNo
-
Show AccessoryNo
-
Product TypeBack UPS
-
Discount PercentageBetween 0-10 %
more specification
less specification