APC Back-UPS 950VA, 230V, AVR, 2 universal & 2 IEC outlets

BX950MI-MS
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This APC Back-UPS offers power and surge protection for wireless networks, computers, gaming consoles and other electronics in your home or business.The 950VA tower UPS has 3 total outlets, all of which provide battery backup and surge protection.The UPS has a surge energy rating of 273 Joules.It features Automatic Voltage Regulation to correct voltage dips and surges to proper levels.This UPS has a 2-year warranty and CE product certification.

Product Details

Part Number BX950MI-MS
Green Premium Label No
Weight 6.6 kg
Show Accessory No
Product Type Back UPS
tax text on product card Excl. Tax
Discount Percentage Between 0-10 %
height 25 cm
length 19.7 cm
width 43 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account