APC Back-UPS CS, 400 Watts / 650 VA,Input 230V / Output 230V, Interface Port DB-9 RS-232, USB

BK650-AS
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This APC Back-UPS offers power and surge protection for wireless networks, computers, gaming consoles and other electronics in your home or business.The 650VA tower UPS has 4 total outlets, 3 of which are battery back up and surge protection and one that is surge protection only.The UPS has a surge energy rating of 320 Joules.It provides data line protection with a RJ45 analog phone line for phone or fax or modem or DSL.This UPS has a 2-year warranty and CE product certification.

Product Details

Activity SPPPP
Part Number BK650-AS
Green Premium Label No
Show Accessory No
Product Type Back UPS
Discount Percentage Between 0-10 %
height 49.4 cm
length 18.5 cm
width 41.5 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account