AP9877

APC Jumper Cord, 16A, 100-230V, C19 to C20

1/1
AP9877

APC Jumper Cord, 16A, 100-230V, C19 to C20

In stock
Commercial Reference
AP9877
SGD 69.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

APC Jumper Cord, 16A, 100-230V, C19 to C20

SGD 69.00

Product details

  • Activity
    SPRSY
  • Part Number
    AP9877
  • Green Premium Label
    No
  • Show Accessory
    No
  • Product Type
    Power Cord
  • Discount Percentage
    Between 0-10 %
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:APC Jumper Cord, 16A, 100-230V, C19 to C20
Your Rating

* Required Field