AP8858

APC Rack PDU 9000 Switched, ZeroU, 32A, 230V, (21) C13 & (3) C19

1/1
AP8858

APC Rack PDU 9000 Switched, ZeroU, 32A, 230V, (21) C13 & (3) C19

In stock
Commercial Reference
AP8858
SGD 1,065.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

APC Rack PDU 9000 Switched, ZeroU, 32A, 230V, (21) C13 & (3) C19

SGD 1,065.00

Description

  • APC Metered Rack PDUs offer resilient power distribution and actively measure, display, and log volts, amps, real power (kW) & energy (kWh)
  • This PDU offers LCD display, real-time remote monitoring and user-defined alarms to help prevent circuit overloads that can cause accidental power loss to critical equipment
  • Historical reporting enables users to meter customer power usage, optimize energy use as well as plan for capacity
  • This zeroU PDU can operate at up to 60 degrees Celsius and can be accessed, configured, and managed remotely via EcoStruxure IT, Web, SNMP and Command Line Interface
  • Power is supplied to the PDU at 220-240 volts via IEC C20 inlet (no cord provided) while power comes out at 100-230 volts through (18) C13 and (2) C19 locking outlets
  • It integrates with EcoStruxure IT, and daisy-chaining is supported to monitoring up to 4 PDUs from 1 IP address as well as a local USB port for easy local firmware updates As a Green Premium product, this unit comes with a verified product environment profile, including carbon footprint, scope 3 emissions and end of life instructions

Product details

  • Activity
    SPRSY
  • Part Number
    AP8858
  • Green Premium Label
    No
  • Show Accessory
    No
  • Product Type
    PDU
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:APC Rack PDU 9000 Switched, ZeroU, 32A, 230V, (21) C13 & (3) C19
Your Rating

* Required Field