![APC NetShelter Metered Rack PDU, 0U, 1PH, 3.7kW 230V 16A, x18 C13 and x2 C19 outlets, IEC 309 cord main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/p/ap8853.png)
APC NetShelter Metered Rack PDU, 0U, 1PH, 3.7kW 230V 16A, x18 C13 and x2 C19 outlets, IEC 309 cord
Excl. Tax
Excl. Tax
All Sellers
![](https://shop-sg.se.com/media/catalog/product/a/p/ap8853.png)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC NetShelter Metered Rack PDU, 0U, 1PH, 3.7kW 230V 16A, x18 C13 and x2 C19 outlets, IEC 309 cord
Excl. Tax
Excl. Tax
Description
Product Details
Activity | SPRSY |
---|---|
Part Number | AP8853 |
Green Premium Label | No |
Show Accessory | No |
Product Type | PDU |