![APC NetShelter Metered Rack PDU, 0U, 1PH, 7.4kW 230V 32A, x36 C13 and x6 C19 outlets, IEC 309 2P+E cord main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/p/ap4424a.png)
APC NetShelter Metered Rack PDU, 0U, 1PH, 7.4kW 230V 32A, x36 C13 and x6 C19 outlets, IEC 309 2P+E cord
Excl. Tax
Excl. Tax
All Sellers
![](https://shop-sg.se.com/media/catalog/product/a/p/ap4424a.png)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC NetShelter Metered Rack PDU, 0U, 1PH, 7.4kW 230V 32A, x36 C13 and x6 C19 outlets, IEC 309 2P+E cord
Excl. Tax
Excl. Tax
Description
Product Details
Activity | SPRSY |
---|---|
Part Number | AP4424A |
Green Premium Label | No |
Show Accessory | No |
Product Type | ATS |