![APC NetShelter Rack Automatic Transfer Switch, 1U, 16A, 230V, 2 C20 IN, 8 C13, 1 C19 OUT, 50/60Hz main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/p/ap4423a.png)
APC NetShelter Rack Automatic Transfer Switch, 1U, 16A, 230V, 2 C20 IN, 8 C13, 1 C19 OUT, 50/60Hz
Excl. Tax
Excl. Tax
All Sellers
![](https://shop-sg.se.com/media/catalog/product/a/p/ap4423a.png)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC NetShelter Rack Automatic Transfer Switch, 1U, 16A, 230V, 2 C20 IN, 8 C13, 1 C19 OUT, 50/60Hz
Excl. Tax
Excl. Tax
Description
Product Details
Activity | SPRSY |
---|---|
Part Number | AP4423A |
Green Premium Label | No |
Show Accessory | No |
Product Type | ATS |
Discount Percentage | Between 0-10 % |