
calcActive())">
advanced touchscreen panel 800 x 600 pixels SVGA- 12.1" TFT - 96 MB
HMIGTO6310
SGDÂ 4,856.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

HMIGTO6310
advanced touchscreen panel 800 x 600 pixels SVGA- 12.1" TFT - 96 MB
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
advanced touchscreen panel 800 x 600 pixels SVGA- 12.1" TFT - 96 MB
SGDÂ 4,856.50
Description
This Magelis GTO IP65 touchscreen operator interface (HMI) is supplied with 24V DC, has a 12.1" color TFT LCD display, 800 x 600 pixels (SVGA) and 96MB EPROM. It also has 1 SD card slot, 1 host + 1 mini-B USB ports, 1 RS232C port, 1 RS485 port and 1 Ethernet TCP/IP port. It is ideal for optimized information and communication with automation systems in industry and infrastructure such as compact machines, handling systems, food & beverage machines and pharmaceutical industry. The screen displays text messages, graphic objects and mimic diagrams, control and configuration of data. Its RS485 host port makes it ideal to supervise and control simple systems and machines. It is easily programmable with Vijeo Designer, with almost not coding needed.
Product Details
Part Number | HMIGTO6310 |
---|---|
Green Premium Label | No |
Country of Origin | China |
Product Type | Touchscreen Panel |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account