GVAED011

Add-on contact block,TeSys Deca Frame 2/3,1NC+1NO(fault),front,for GV2/GV3(except GV3ME)

1/1
GVAED011

Add-on contact block,TeSys Deca Frame 2/3,1NC+1NO(fault),front,for GV2/GV3(except GV3ME)

Out of stock
Commercial Reference
GVAED011
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Add-on contact block,TeSys Deca Frame 2/3,1NC+1NO(fault),front,for GV2/GV3(except GV3ME)

Product Documents

Description

TeSys Deca auxiliary contact block, for contactors LC1D, LC1F and control relays CAD. It provides 1NO+1NC contacts rated up to 10A 690V AC, On-delay setting range 10-180s Clip-on front mounting, it procures high reliability and durability. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHs/Reach).

Product details

  • Part Number
    GVAED011
  • Green Premium Label
    No
  • Country of Origin
    Czechia
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Add-on contact block,TeSys Deca Frame 2/3,1NC+1NO(fault),front,for GV2/GV3(except GV3ME)
Your Rating

* Required Field