Adaptor plate, TeSys GV7, mounting on door, IP43, for direct rotary handle

GV7AP05
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys GV7 - Adaptor plate. Label: TeSys GV7 - range: TeSys - device short name: GV7AP - product or component type: adaptor plate - range compatibility: - accessory / separate part category: mounting accessory - Range Presentation: - Rocker lever control - Models: GV7-RE, GV7-RS - 8 ratings - Optional door-mounted control - Short-circuit trip threshold: average 13 In - Rated current with 415 V: 12…220 A - Breaking capacity with 415 V (Icu) in accordance with IEC 947-2: 25…70 kA - Connectors: screw clamp - Range Benefits: An ingenious alliance of electronic and electromechanical technology, the model GV7 range of motor circuit-breakers provides more effective protection, ideal for top-of-the-range applications. - Range Application Presentation: - Industry, infrastructure, building, etc: - Motor control and protection, in accordance with standards IEC 947-2 and IEC 947-4-1 - Easily inserted in any configuration by screw or clip-fixing onto mounting rails

Product Details

Part Number GV7AP05
Green Premium Label No
Country of Origin France
Product Type Rotary Handle

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Adaptor plate, TeSys GV7, mounting on door, IP43, for direct rotary handle
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.