A9K01220
Acti9 K60N 2P 20A B 6kA 400V
A9K01220
Acti9 K60N 2P 20A B 6kA 400V
In stock
Commercial Reference
A9K01220
SGD 21.20
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Acti9 K60N 2P 20A B 6kA 400V
SGD 21.20
Product Documents
Product details
-
ActivityHDCFD
-
Part NumberA9K01220
-
Green Premium LabelNo
-
Country of OriginSingapore
-
Product TypeMiniature Circuit-Breaker
-
tax text on product cardExcl. GST
-
Discount PercentageBetween 0-10 %
more specification
less specification