
calcActive())">
Acti9 K60N 1P 50A C 6kA 230V MCB
A9K02150
SGDÂ 15.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9K02150
Acti9 K60N 1P 50A C 6kA 230V MCB
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 K60N 1P 50A C 6kA 230V MCB
SGDÂ 15.50
Product Details
Activity | HDCFD |
---|---|
Part Number | A9K02150 |
Green Premium Label | No |
Country of Origin | Singapore |
Product Type | Miniature Circuit-Breaker |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review