A9K12210
Acti9 K60H 2P 10A C 10kA 400V MCB
A9K12210
Acti9 K60H 2P 10A C 10kA 400V MCB
In stock
Commercial Reference
A9K12210
SGD 25.30
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Acti9 K60H 2P 10A C 10kA 400V MCB
SGD 25.30
Product Documents
Product details
-
ActivityHDCFD
-
Part NumberA9K12210
-
Green Premium LabelNo
-
Country of OriginSingapore
-
Product TypeMiniature Circuit-Breaker
-
tax text on product cardExcl. GST
-
Discount PercentageBetween 0-10 %
more specification
less specification