A9K11116
Acti9 K60H 1P 16A B 10kA 230V MCB
A9K11116
Acti9 K60H 1P 16A B 10kA 230V MCB
In stock
Commercial Reference
A9K11116
SGD 8.10
Excl. GST
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Acti9 K60H 1P 16A B 10kA 230V MCB
SGD 8.10
Product Documents
Product details
-
ActivityHDCFD
-
Part NumberA9K11116
-
Green Premium LabelNo
-
Country of OriginSingapore
-
Product TypeMiniature Circuit-Breaker
-
tax text on product cardExcl. GST
-
Discount PercentageBetween 0-10 %
more specification
less specification